How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.06 in | AA: | 8.88 |
| T: | 1.188 | AB: | 4.07 |
| H: | 0.53 in | BF: | 0.53 |
| G: | 1.94 | LL: | 2.12 in |
| V: | 1.94 in | AG: | 4.65 |
| AJ: | 7.25 | AF: | 0.19 |
| AK: | 8.5 | D: | 2.69 |
| BE1: | 0.5 in | P: | 1.88 in |
| BD: | 9 | I: | 3.77 in |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 175 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.08 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Model Code: | 23YF |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

