How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AB: | 4.07 |
| T: | 1.188 | V: | 1.94 in |
| G: | 1.94 | LL: | 2.12 in |
| BF: | 0.53 | D: | 2.69 |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | P: | 1.88 in |
| AA: | 8.88 | AG: | 4.65 |
| BD: | 9 | H: | 0.53 in |
| AF: | 0.19 | AK: | 8.5 |
| I: | 3.77 in | LQ1: | 5.06 in |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.307 | Center Distance (in): | 2.375 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 19 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.188 in | Model Code: | 23YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Ratio: | 100:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

