How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AB: | 4.07 |
| P: | 1.88 in | AK: | 8.5 |
| AF: | 0.19 | AG: | 4.65 |
| BF: | 0.53 | AA: | 8.88 |
| T: | 1.188 | LL: | 2.12 in |
| AJ: | 7.25 | V: | 1.94 in |
| LQ1: | 5.06 in | BE1: | 0.5 in |
| BD: | 9 | G: | 1.94 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| D: | 2.69 | I: | 3.77 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.3 | Center Distance (in): | 2.375 |
| Series Code: | OE | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Assembly: | YF-1 | Output RPM: | 117 |
| Ratio Range: | 15:1 | Model Code: | 23YF |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

