How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | BE1: | 0.5 in |
| LQ1: | 5.06 in | AE2: | 0.56 |
| AK: | 8.5 | G: | 1.94 |
| BF: | 0.53 | H: | 0.53 in |
| AG: | 4.65 | BD: | 9 |
| D: | 2.69 | AJ: | 7.25 |
| LL: | 2.12 in | AB: | 4.07 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | T: | 1.188 |
| V: | 1.94 in | AF: | 0.19 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series Code: | OE | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 2.3 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Model Code: | 23YF |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

