How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AA: | 8.88 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| AF: | 0.19 | AE2: | 0.56 |
| AG: | 4.65 | H: | 0.53 in |
| AK: | 8.5 | BD: | 9 |
| V: | 1.94 in | AJ: | 7.25 |
| G: | 1.94 | P: | 1.88 in |
| BF: | 0.53 | D: | 2.69 |
| LQ1: | 5.06 in | LL: | 2.12 in |
| I: | 3.77 in | T: | 1.188 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.3 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 23YF | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Bore Code: | 19 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

