How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | I: | 3.77 in |
| AF: | 0.19 | AK: | 8.5 |
| AA: | 8.88 | AG: | 4.65 |
| G: | 1.94 | P: | 1.88 in |
| LQ1: | 5.06 in | AJ: | 7.25 |
| LL: | 2.12 in | AE2: | 0.56 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| D: | 2.69 | BE1: | 0.5 in |
| T: | 1.188 | BF: | 0.53 |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.83 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 23YF |
| Input Bore (C Face): | 1.125 | Output RPM: | 87.5 |
| Input Style: | C-Face Quill | Bore Code: | 19 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Ratio: | 20:1 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

