How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 4.65 |
| G: | 1.94 | LL: | 2.12 in |
| LQ1: | 5.06 in | BE1: | 0.5 in |
| BF: | 0.53 | AK: | 8.5 |
| AF: | 0.19 | BD: | 9 |
| V: | 1.94 in | AJ: | 7.25 |
| P: | 1.88 in | T: | 1.188 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| D: | 2.69 | I: | 3.77 in |
| AB: | 4.07 | AA: | 8.88 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-1 |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Model Code: | 23YF | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Output RPM: | 87.5 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.83 |
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

