How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 4.65 |
| P: | 1.88 in | LQ1: | 5.06 in |
| I: | 3.77 in | AE2: | 0.56 |
| AJ: | 7.25 | D: | 2.69 |
| AA: | 8.88 | BE1: | 0.5 in |
| BD: | 9 | LL: | 2.12 in |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| T: | 1.188 | H: | 0.53 in |
| G: | 1.94 | AK: | 8.5 |
| V: | 1.94 in | AF: | 0.19 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.83 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.375 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 23YF | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

