How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | P: | 1.88 in |
| I: | 3.77 in | AB: | 4.07 |
| LL: | 2.12 in | AA: | 8.88 |
| AE2: | 0.56 | AK: | 8.5 |
| LQ1: | 5.06 in | AF: | 0.19 |
| H: | 0.53 in | BF: | 0.53 |
| BD: | 9 | G: | 1.94 |
| BE1: | 0.5 in | V: | 1.94 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| T: | 1.188 | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 23YF |
| Service Factor: | 1 | Assembly: | YF-1 |
| Ratio: | 20:1 | Center Distance (in): | 2.375 |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Bore Code: | 19 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.83 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

