How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 8.88 |
| BD: | 9 | AG: | 4.65 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | AJ: | 7.25 |
| P: | 1.88 in | LL: | 2.12 in |
| V: | 1.94 in | AB: | 4.07 |
| AK: | 8.5 | BE1: | 0.5 in |
| I: | 3.77 in | T: | 1.188 |
| LQ1: | 5.06 in | AF: | 0.19 |
| G: | 1.94 | D: | 2.69 |
Technical Specifications
| Model Code: | 23YF | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Service Factor: | 1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Center Distance (in): | 2.375 | Bore Code: | 19 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.51 | Product Type: | Right Angle |
| Output RPM: | 70 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

