How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | BE1: | 0.5 in |
| V: | 1.94 in | BF: | 0.53 |
| AK: | 8.5 | AA: | 8.88 |
| AB: | 4.07 | H: | 0.53 in |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | LQ1: | 5.06 in |
| G: | 1.94 | LL: | 2.12 in |
| T: | 1.188 | P: | 1.88 in |
| BD: | 9 | AF: | 0.19 |
| AG: | 4.65 | I: | 3.77 in |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.51 | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

