How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | I: | 3.77 in |
| LQ1: | 5.06 in | LL: | 2.12 in |
| AB: | 4.07 | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 | G: | 1.94 |
| AE2: | 0.56 | T: | 1.188 |
| D: | 2.69 | BF: | 0.53 |
| AF: | 0.19 | H: | 0.53 in |
| V: | 1.94 in | P: | 1.88 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.51 | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 25:1 | Service Factor: | 1 |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Model Code: | 23YF |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input RPM: | 1,750 |
| Gear Type: | Worm | Bore Code: | 19 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

