How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | G: | 1.94 |
| Center Distance (in): | 2.375 in | T: | 1.188 |
| AE2: | 0.56 | V: | 1.94 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| P: | 1.88 in | H: | 0.53 in |
| I: | 3.77 in | AK: | 8.5 |
| AB: | 4.07 | D: | 2.69 |
| AF: | 0.19 | LL: | 2.12 in |
| BD: | 9 | BF: | 0.53 |
| LQ1: | 5.06 in | AA: | 8.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 30:1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 1.32 |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Ratio Range: | 30:1 | Series Code: | OE |
| Model Code: | 23YF | Input Bore (C Face): | 1.125 |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

