How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AK: | 8.5 |
| LL: | 2.12 in | V: | 1.94 in |
| AB: | 4.07 | G: | 1.94 |
| BD: | 9 | BF: | 0.53 |
| AG: | 4.65 | LQ1: | 5.06 in |
| AE2: | 0.56 | AF: | 0.19 |
| T: | 1.188 | AA: | 8.88 |
| P: | 1.88 in | BE1: | 0.5 in |
| D: | 2.69 | AJ: | 7.25 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Ratio Range: | 30:1 |
| Bore Code: | 19 | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output RPM: | 58.3 | Model Code: | 23YF |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.32 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

