How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 1.94 |
| AK: | 8.5 | AG: | 4.65 |
| V: | 1.94 in | BD: | 9 |
| AJ: | 7.25 | LQ1: | 5.06 in |
| T: | 1.188 | P: | 1.88 in |
| AE2: | 0.56 | LL: | 2.12 in |
| AF: | 0.19 | AB: | 4.07 |
| BF: | 0.53 | AA: | 8.88 |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | D: | 2.69 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 1.32 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Bore Code: | 19 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

