How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AB: | 4.07 |
| G: | 1.94 | AG: | 4.65 |
| D: | 2.69 | BF: | 0.53 |
| BE1: | 0.5 in | T: | 1.188 |
| BD: | 9 | H: | 0.53 in |
| AJ: | 7.25 | AA: | 8.88 |
| LL: | 2.12 in | AF: | 0.19 |
| P: | 1.88 in | V: | 1.94 in |
| I: | 3.77 in | LQ1: | 5.06 in |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output RPM: | 58.3 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Bore Code: | 19 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Service Factor: | 1 | Series Code: | OE |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Model Code: | 23YF | Output Diameter (in): | 1.188 in |
| Assembly: | YF-1 | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 1.32 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

