How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AG: | 4.65 |
| AJ: | 7.25 | T: | 1.188 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AB: | 4.07 | BF: | 0.53 |
| BD: | 9 | G: | 1.94 |
| LQ1: | 5.06 in | H: | 0.53 in |
| I: | 3.77 in | V: | 1.94 in |
| AA: | 8.88 | AK: | 8.5 |
| P: | 1.88 in | AF: | 0.19 |
| BE1: | 0.5 in | LL: | 2.12 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Model Code: | 23YF | Gear Type: | Worm |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 1.04 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.375 |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Assembly: | YF-1 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

