How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.06 in | BF: | 0.53 |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| G: | 1.94 | AG: | 4.65 |
| AK: | 8.5 | BE1: | 0.5 in |
| AE2: | 0.56 | T: | 1.188 |
| AA: | 8.88 | LL: | 2.12 in |
| D: | 2.69 | I: | 3.77 in |
| AJ: | 7.25 | H: | 0.53 in |
| V: | 1.94 in | AB: | 4.07 |
| BD: | 9 | P: | 1.88 in |
Technical Specifications
| Gear Type: | Worm | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.188 in | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Model Code: | 23YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.04 |
| Ratio: | 40:1 | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

