How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| AK: | 8.5 | LQ1: | 5.06 in |
| V: | 1.94 in | I: | 3.77 in |
| AJ: | 7.25 | AB: | 4.07 |
| AE2: | 0.56 | T: | 1.188 |
| G: | 1.94 | BD: | 9 |
| H: | 0.53 in | AF: | 0.19 |
| AG: | 4.65 | AA: | 8.88 |
| BE1: | 0.5 in | BF: | 0.53 |
| LL: | 2.12 in | D: | 2.69 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 1.04 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Bore Code: | 19 |
| Model Code: | 23YF | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Output RPM: | 43.8 |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

