How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | LL: | 2.12 in |
| BD: | 9 | D: | 2.69 |
| P: | 1.88 in | LQ1: | 5.06 in |
| G: | 1.94 | AA: | 8.88 |
| I: | 3.77 in | AB: | 4.07 |
| AJ: | 7.25 | AG: | 4.65 |
| AE2: | 0.56 | AK: | 8.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | T: | 1.188 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.188 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Output RPM: | 350 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Assembly: | YF-1 |
| Model Code: | 23YF | Input HP @ 1750 RPM: | 3.89 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

