How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | H: | 0.53 in |
| G: | 1.94 | LQ1: | 5.06 in |
| T: | 1.188 | I: | 3.77 in |
| AK: | 8.5 | LL: | 2.12 in |
| AG: | 4.65 | BF: | 0.53 |
| BE1: | 0.5 in | AF: | 0.19 |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | BD: | 9 |
| D: | 2.69 | P: | 1.88 in |
| AE2: | 0.56 | AA: | 8.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.89 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 350 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.375 |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

