How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.53 |
| G: | 1.94 | BD: | 9 |
| LL: | 2.12 in | V: | 1.94 in |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| AE2: | 0.56 | AK: | 8.5 |
| P: | 1.88 in | LQ1: | 5.06 in |
| AF: | 0.19 | D: | 2.69 |
| AA: | 8.88 | T: | 1.188 |
| AJ: | 7.25 | I: | 3.77 in |
| AB: | 4.07 | AG: | 4.65 |
Technical Specifications
| Ratio: | 5:1 | Output RPM: | 350 |
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 3.89 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Bore Code: | 19 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

