How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 7.25 |
| H: | 0.53 in | LQ1: | 5.06 in |
| P: | 1.88 in | BD: | 9 |
| T: | 1.188 | LL: | 2.12 in |
| AA: | 8.88 | BE1: | 0.5 in |
| AF: | 0.19 | BF: | 0.53 |
| V: | 1.94 in | I: | 3.77 in |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| G: | 1.94 | AK: | 8.5 |
| AG: | 4.65 | D: | 2.69 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.847 | Assembly: | YF-1 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Series Code: | OE | Output RPM: | 35 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

