How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BD: | 9 |
| AB: | 4.07 | H: | 0.53 in |
| BE1: | 0.5 in | I: | 3.77 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | AF: | 0.19 |
| AE2: | 0.56 | D: | 2.69 |
| BF: | 0.53 | AG: | 4.65 |
| P: | 1.88 in | AK: | 8.5 |
| T: | 1.188 | AJ: | 7.25 |
| LQ1: | 5.06 in | AA: | 8.88 |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.674 | Output Diameter (in): | 1.188 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Center Distance (in): | 2.375 | Ratio Range: | 60:1 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

