How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AK: | 8.5 |
| I: | 3.77 in | LQ1: | 5.06 in |
| BE1: | 0.5 in | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| H: | 0.53 in | P: | 1.88 in |
| BD: | 9 | AG: | 4.65 |
| AJ: | 7.25 | AE2: | 0.56 |
| BF: | 0.53 | LL: | 2.12 in |
| G: | 1.94 | AA: | 8.88 |
| T: | 1.188 | D: | 2.69 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Ratio: | 60:1 | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Bore Code: | 19 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.674 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

