How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | AJ: | 7.25 |
| AF: | 0.19 | LQ1: | 5.06 in |
| AG: | 4.65 | H: | 0.53 in |
| V: | 1.94 in | AK: | 8.5 |
| LL: | 2.12 in | D: | 2.69 |
| BE1: | 0.5 in | AB: | 4.07 |
| BD: | 9 | P: | 1.88 in |
| AE2: | 0.56 | I: | 3.77 in |
| T: | 1.188 | G: | 1.94 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Bore Code: | 19 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.674 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Service Factor: | 1 |
| Series Code: | OE | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Model Code: | 23YF |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

