How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BE1: | 0.5 in |
| G: | 1.94 | AA: | 8.88 |
| AK: | 8.5 | LQ1: | 5.06 in |
| I: | 3.77 in | LL: | 2.12 in |
| AG: | 4.65 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| AE2: | 0.56 | BD: | 9 |
| AB: | 4.07 | BF: | 0.53 |
| AF: | 0.19 | AJ: | 7.25 |
| T: | 1.188 | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 0.674 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Model Code: | 23YF | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

