How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BD: | 9 |
| AF: | 0.19 | P: | 1.88 in |
| AG: | 4.65 | V: | 1.94 in |
| AE2: | 0.56 | LQ1: | 5.06 in |
| BE1: | 0.5 in | AK: | 8.5 |
| D: | 2.69 | T: | 1.188 |
| AA: | 8.88 | H: | 0.53 in |
| BF: | 0.53 | I: | 3.77 in |
| AJ: | 7.25 | LL: | 2.12 in |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.188 in | Ratio: | 7.5:1 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 3.47 |
| No. of Gear Reductions: | Single | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

