How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BF: | 0.53 |
| H: | 0.53 in | BD: | 9 |
| D: | 2.69 | LQ1: | 5.06 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AB: | 4.07 | T: | 1.188 |
| V: | 1.94 in | LL: | 2.12 in |
| AA: | 8.88 | AE2: | 0.56 |
| AG: | 4.65 | G: | 1.94 |
| AK: | 8.5 | I: | 3.77 in |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 19 | Assembly: | YF-1 |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 80:1 |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 0.455 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

