How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | BF: | 0.53 |
| H: | 0.53 in | AG: | 4.65 |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| LQ1: | 5.06 in | BE1: | 0.5 in |
| G: | 1.94 | P: | 1.88 in |
| AA: | 8.88 | V: | 1.94 in |
| AE2: | 0.56 | AB: | 4.07 |
| BD: | 9 | D: | 2.69 |
| AF: | 0.19 | I: | 3.77 in |
| AK: | 8.5 | LL: | 2.12 in |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 0.455 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180TC | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Output RPM: | 21.9 |
| Service Factor: | 1 | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

