How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AA: | 8.88 |
| I: | 3.77 in | T: | 1.188 |
| V: | 1.94 in | LQ1: | 5.06 in |
| LL: | 2.12 in | BF: | 0.53 |
| G: | 1.94 | BE1: | 0.5 in |
| BD: | 9 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | AF: | 0.19 |
| AE2: | 0.56 | P: | 1.88 in |
| AK: | 8.5 | D: | 2.69 |
| AJ: | 7.25 | H: | 0.53 in |
Technical Specifications
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Input Bore (C Face): | 1.125 | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 180TC | Ratio Range: | 80:1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.455 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Model Code: | 23YF | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

