How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 1.88 in |
| AA: | 8.88 | D: | 2.69 |
| AG: | 4.65 | V: | 1.94 in |
| AF: | 0.19 | LL: | 2.12 in |
| T: | 1.188 | BE1: | 0.5 in |
| H: | 0.53 in | I: | 3.77 in |
| G: | 1.94 | AJ: | 7.25 |
| BD: | 9 | LQ1: | 5.06 in |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| BF: | 0.53 | AB: | 4.07 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 80:1 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.188 in |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Output RPM: | 21.9 | Model Code: | 23YF |
| Output Key: | 1/4 X 3.00 | Bore Code: | 19 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.455 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

