How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 1.188 |
| I: | 3.77 in | AB: | 4.07 |
| G: | 1.94 | LL: | 2.12 in |
| BD: | 9 | AE2: | 0.56 |
| LQ1: | 5.06 in | P: | 1.88 in |
| AK: | 8.5 | D: | 2.69 |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | H: | 0.53 in |
| AG: | 4.65 | V: | 1.94 in |
| BE1: | 0.5 in | AA: | 8.88 |
Technical Specifications
| Model Code: | 23YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Output RPM: | 21.9 |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.455 |
| Series Code: | OE | Ratio: | 80:1 |
| Bore Code: | 19 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

