Grove Gear 23YF-1-1.188-56C-10-L2
Part #:23YF-1-1.188-56C-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 1.88 in |
| G: | 1.94 | V: | 1.94 in |
| BF: | 0.41 | I: | 3.77 in |
| H: | 0.53 in | AK: | 4.5 |
| D: | 2.69 | LQ: | 4.63 in |
| BE: | 0.38 in | LL: | 2.12 in |
| BD: | 5.88 | AA: | 8.88 |
| AB: | 4.07 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | T: | 1.188 |
| AJ: | 5.88 | AF: | 0.19 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.08 |
| Output Shaft Direction: | 1 | Model Code: | 23YF |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Motor Frame Size: | 56C | Output RPM: | 175 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Bore Code: | 19 |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

