Grove Gear 23YF-1-1.188-56C-10-L4
Part #:23YF-1-1.188-56C-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 1.94 |
| BF: | 0.41 | I: | 3.77 in |
| AJ: | 5.88 | T: | 1.188 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | AB: | 4.07 |
| AK: | 4.5 | AG: | 4.65 |
| LQ: | 4.63 in | P: | 1.88 in |
| AF: | 0.19 | V: | 1.94 in |
| BE: | 0.38 in | BD: | 5.88 |
| AA: | 8.88 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Model Code: | 23YF |
| Input HP @ 1750 RPM: | 3.08 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Output RPM: | 175 | Service Factor: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

