How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AJ: | 5.88 |
| G: | 1.94 | AE2: | 0.56 |
| AB: | 4.07 | H: | 0.53 in |
| LL: | 2.12 in | BF: | 0.41 |
| BD: | 5.88 | T: | 1.188 |
| AG: | 4.65 | BE: | 0.38 in |
| I: | 3.77 in | AA: | 8.88 |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
| AK: | 4.5 | AF: | 0.19 |
| D: | 2.69 | P: | 1.88 in |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Assembly: | YF-1 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Model Code: | 23YF |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.307 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

