Grove Gear 23YF-1-1.188-56C-100-L1
Part #:23YF-1-1.188-56C-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| D: | 2.69 | BE: | 0.38 in |
| T: | 1.188 | AJ: | 5.88 |
| AA: | 8.88 | H: | 0.53 in |
| V: | 1.94 in | G: | 1.94 |
| I: | 3.77 in | AB: | 4.07 |
| AG: | 4.65 | AE2: | 0.56 |
| LL: | 2.12 in | P: | 1.88 in |
| LQ: | 4.63 in | AF: | 0.19 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.307 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

