Grove Gear 23YF-1-1.188-56C-100-L2
Part #:23YF-1-1.188-56C-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AB: | 4.07 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | T: | 1.188 |
| AA: | 8.88 | AE2: | 0.56 |
| P: | 1.88 in | LL: | 2.12 in |
| V: | 1.94 in | D: | 2.69 |
| BD: | 5.88 | H: | 0.53 in |
| AG: | 4.65 | BE: | 0.38 in |
| AF: | 0.19 | BF: | 0.41 |
| LQ: | 4.63 in | G: | 1.94 |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Motor Frame Size: | 56C | Assembly: | YF-1 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Product Type: | Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.307 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Model Code: | 23YF | Ratio: | 100:1 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

