Grove Gear 23YF-1-1.188-56C-100-L9
Part #:23YF-1-1.188-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AG: | 4.65 |
| AB: | 4.07 | H: | 0.53 in |
| T: | 1.188 | BE: | 0.38 in |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| BD: | 5.88 | LL: | 2.12 in |
| BF: | 0.41 | I: | 3.77 in |
| AA: | 8.88 | AE2: | 0.56 |
| LQ: | 4.63 in | P: | 1.88 in |
| AJ: | 5.88 | V: | 1.94 in |
| AF: | 0.19 | D: | 2.69 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Center Distance (in): | 2.375 | Output RPM: | 17.5 |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 0.307 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

