How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| BD: | 5.88 | AG: | 4.65 |
| AJ: | 5.88 | LL: | 2.12 in |
| LQ: | 4.63 in | AA: | 8.88 |
| AE2: | 0.56 | AB: | 4.07 |
| T: | 1.188 | V: | 1.94 in |
| BE: | 0.38 in | I: | 3.77 in |
| H: | 0.53 in | G: | 1.94 |
| D: | 2.69 | BF: | 0.41 |
| AK: | 4.5 | AF: | 0.19 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.188 in |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 23YF | Assembly: | YF-1 |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.3 |
| Output Key: | 1/4 X 3.00 | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

