How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| AB: | 4.07 | AG: | 4.65 |
| BF: | 0.41 | LQ: | 4.63 in |
| AE2: | 0.56 | BE: | 0.38 in |
| H: | 0.53 in | P: | 1.88 in |
| T: | 1.188 | G: | 1.94 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| AA: | 8.88 | V: | 1.94 in |
| I: | 3.77 in | BD: | 5.88 |
| LL: | 2.12 in | AF: | 0.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Series Code: | OE |
| Bore Code: | 19 | Output RPM: | 117 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 2.3 | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Model Code: | 23YF | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

