How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AK: | 4.5 |
| AA: | 8.88 | D: | 2.69 |
| AE2: | 0.56 | P: | 1.88 in |
| AF: | 0.19 | H: | 0.53 in |
| G: | 1.94 | V: | 1.94 in |
| AG: | 4.65 | BF: | 0.41 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | LL: | 2.12 in |
| I: | 3.77 in | LQ: | 4.63 in |
| BD: | 5.88 | AB: | 4.07 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Bore Code: | 19 | Assembly: | YF-1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 2.3 |
| Model Code: | 23YF | Series Code: | OE |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

