How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | P: | 1.88 in |
| AJ: | 5.88 | I: | 3.77 in |
| AG: | 4.65 | G: | 1.94 |
| AB: | 4.07 | H: | 0.53 in |
| AK: | 4.5 | BD: | 5.88 |
| LQ: | 4.63 in | AA: | 8.88 |
| V: | 1.94 in | T: | 1.188 |
| LL: | 2.12 in | BE: | 0.38 in |
| AE2: | 0.56 | D: | 2.69 |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.3 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 23YF | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

