Grove Gear 23YF-1-1.188-56C-20-L2
Part #:23YF-1-1.188-56C-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AK: | 4.5 |
| LL: | 2.12 in | BD: | 5.88 |
| AE2: | 0.56 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| BE: | 0.38 in | D: | 2.69 |
| V: | 1.94 in | T: | 1.188 |
| AG: | 4.65 | AB: | 4.07 |
| H: | 0.53 in | P: | 1.88 in |
| AF: | 0.19 | I: | 3.77 in |
| AJ: | 5.88 | LQ: | 4.63 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Series Code: | OE | Ratio: | 20:1 |
| Assembly: | YF-1 | Model Code: | 23YF |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 19 | Output RPM: | 87.5 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 1.83 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

