How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 1.94 |
| AG: | 4.65 | AB: | 4.07 |
| T: | 1.188 | D: | 2.69 |
| AJ: | 5.88 | AE2: | 0.56 |
| AA: | 8.88 | BE: | 0.38 in |
| AF: | 0.19 | BD: | 5.88 |
| P: | 1.88 in | V: | 1.94 in |
| H: | 0.53 in | I: | 3.77 in |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| LQ: | 4.63 in | LL: | 2.12 in |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.51 | Assembly: | YF-1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Ratio: | 25:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Output RPM: | 70 | Model Code: | 23YF |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

