How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | I: | 3.77 in |
| AG: | 4.65 | H: | 0.53 in |
| LL: | 2.12 in | AA: | 8.88 |
| LQ: | 4.63 in | D: | 2.69 |
| BD: | 5.88 | P: | 1.88 in |
| V: | 1.94 in | AF: | 0.19 |
| BE: | 0.38 in | G: | 1.94 |
| AB: | 4.07 | T: | 1.188 |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Model Code: | 23YF | Ratio Range: | 25:1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 1.51 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

