Grove Gear 23YF-1-1.188-56C-30-L1
Part #:23YF-1-1.188-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | G: | 1.94 |
| AF: | 0.19 | AA: | 8.88 |
| I: | 3.77 in | V: | 1.94 in |
| BD: | 5.88 | LL: | 2.12 in |
| T: | 1.188 | P: | 1.88 in |
| AK: | 4.5 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| BF: | 0.41 | H: | 0.53 in |
| LQ: | 4.63 in | BE: | 0.38 in |
| D: | 2.69 | AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 30:1 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 1.32 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Gear Type: | Worm | Model Code: | 23YF |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

