Grove Gear 23YF-1-1.188-56C-30-L2
Part #:23YF-1-1.188-56C-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | BF: | 0.41 |
| G: | 1.94 | BE: | 0.38 in |
| AA: | 8.88 | AF: | 0.19 |
| AG: | 4.65 | H: | 0.53 in |
| LQ: | 4.63 in | AE2: | 0.56 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| BD: | 5.88 | LL: | 2.12 in |
| V: | 1.94 in | D: | 2.69 |
| I: | 3.77 in | AK: | 4.5 |
| P: | 1.88 in | AB: | 4.07 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.32 | Output Diameter (in): | 1.188 in |
| Input Bore (C Face): | 0.625 | Assembly: | YF-1 |
| Model Code: | 23YF | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Output RPM: | 58.3 | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

