Grove Gear 23YF-1-1.188-56C-40-L2
Part #:23YF-1-1.188-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| AA: | 8.88 | LQ: | 4.63 in |
| BE: | 0.38 in | P: | 1.88 in |
| AG: | 4.65 | AF: | 0.19 |
| AB: | 4.07 | D: | 2.69 |
| T: | 1.188 | G: | 1.94 |
| H: | 0.53 in | I: | 3.77 in |
| AE2: | 0.56 | LL: | 2.12 in |
| AK: | 4.5 | BD: | 5.88 |
Technical Specifications
| Assembly: | YF-1 | Ratio Range: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Center Distance (in): | 2.375 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 1.04 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

