Grove Gear 23YF-1-1.188-56C-40-L3
Part #:23YF-1-1.188-56C-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 3.77 in |
| D: | 2.69 | G: | 1.94 |
| AB: | 4.07 | LQ: | 4.63 in |
| V: | 1.94 in | H: | 0.53 in |
| LL: | 2.12 in | AG: | 4.65 |
| BF: | 0.41 | AJ: | 5.88 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | T: | 1.188 |
| AE2: | 0.56 | BD: | 5.88 |
| P: | 1.88 in | AF: | 0.19 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Model Code: | 23YF | Service Factor: | 1 |
| Assembly: | YF-1 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Ratio: | 40:1 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Center Distance (in): | 2.375 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.04 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 19 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

